Page 575 - MiSUMi FA Mechanical Components Economy Series
P. 575
Shock Absorbers, Adjustable Damping
Mounting Screw Nominal M14, Stroke S 12mm, Cap Provided
Saving Up to 49 %
vs Standard Type
Shipping
from Coil Springs
77.20 MYR 1 day
P.545
For price with different specification, please check our website Springs Tension
Mounting Screw .Material TSurface
Nominal (M) Body Cover Treatment P.555
M12~M36 STKM11A Urethane Ferroferric Oxide Protective Film
Cap: Not Provided Cap: Provided Cap: Provided
Mounting Screw Nominal (M)12~27 Mounting Screw Nominal (M)12~27 Mounting Screw Nominal (M) 36 Tension Springs Posts For
Note: Also refer to this figure for (M)25 Stroke (S)40mm
d d
P.561
t
t
d1 S d1 S
d1 Disc Springs Torsion Springs/
S
T T P.564
B B (L) T (L)
L1 (L) L1
B
L1 Absorbers Shock
M M
M
L2 L2 P.567
11
&M12 to M14 shock absorbers are equipped with 2 anti-loosening gaskets. L2
Impact Speed Type Maximum Collision Velocity Operating Environment Temperature Reference Number of Replacements
Adjusting Type ~4.2m/s -5~70°C 800,000 cycles
Mounting Maximum Maximum Maximum Length (L) B Absorbers Springs / Shock
How to create a NO. Screw Stroke Energy Absorbed (E') Equivalent Mass Collision L1 L2 T t d d1 (Both
model Nominal (S) Per Cycle Per (me') Velocity Provided Not Provided sides
(M) (J) Minute (J) (kg) (M/S) Cap Cap width)
1210 M12×1.0 10 12 360 35 3 89.5 81 61 10 4 8.5 10.5 3 14
1412 M14×1.5 12 21 410 90 2.5 107.2 95.2 70.2 13 5 12 12 4 19
1415 M14×1.5 15 22 440 120 3.2 129 117 89 13 5 12 12 4 19
1425 M14×1.5 25 28 460 140 3.2 154 142 104 13 5 12 12 4 19
1612 M16×1.5 12 22 420 150 3.2 107.2 95.2 70.2 13 5 12 14 4 19
MISUMI WEB 2016 M20×1.5 16 25 530 210 3 148.8 133 104 13 8 15.8 18 6 26
1.Search this keyword
shock absorber 2020 M20×1.5 20 34 580 298 3.6 152.8 137 100 17 8 15.8 18 6 26
2.Select Economy series 2025 M20×1.5 25 39 650 312 3.6 157.8 142 100 17 8 15.8 18 6 26
Brand 2525 M25×1.5 25 85 1100 450 3.5 162 143.5 106 12.5 10 18.5 22 8 32
MISUMI
Economy series 2540 M25×1.5 40 100 1300 780 3.5 221.5 - 132 12.5 10 37 22 8 32
2550 M25×1.5 50 98 1630 720 4.2 246.5 - 100 78 10 18.5 22 8 32
2580 M25×1.5 80 150 2100 800 4.2 343 - 100 144.5 10 18.5 22 8 32
2725 M27×1.5 25 90 1200 480 3.5 162 143.5 100 18.5 10 18.5 22 8 32
3625 M36×1.5 25 150 1500 1400 3.2 183 - 101 22 15 25 35 10 46
3650 M36×1.5 50 300 1800 1450 3.5 246 - 149 22 15 25 35.5 10 46
&For larger sizes, see the Economy series Shock Absorbers, Heavy Load Absorption Type catalog page.
How to create Configure Clear All
a model Step Search on MISUMI official website Step Select Brand Brand
1 shock absorber 2 MISUMI MISUMI
Economy Series
Input the keyword and search on the website
Economy series
Registration Technical Support Sales Inquiry Contact Us:
Tel: (60)3 7960 8499
Email: cs@misumi.com.my
Operation Hour: 9am-6pm (Mon - Fri)
9am-1pm (Sat) 572

