Page 4 - MISUMI e-MAGAZINE economy series
P. 4

NEW PRODUCT SERIES





        USB3.0 ADAPTER










          Panel Mounting Type USB     Panel Mounting Type USB      IP65 Panel Mounting Type    IP65 Panel Mounting Type
           3.0 (USB2.0 Compatible)     3.0 (USB2.0 Compatible)   USB 3.0 (USB2.0 Compatible)       USB 3.0 (USB2.0
             Adapters with Cable              Adapter                Adapters with Cable         Compatible) Adapter

            Product Code: E-U3H-AMAF-0.5  Product Code: E-U3H-AFAF  Product Code: E-U3R65-AMAM-0.5  Product Code: E-U3H65-AFAF
            Price  MYR  23.54           Price  MYR  19.34           Price  MYR  30.72           Price  MYR  25.26
            From                        From                        From                        From


         LAN ADAPTER










            Panel Mounting Type         Panel Mounting Type        IP65 Panel Mounting Type      Panel Mounting Type
        CAT5e/CAT6 Universal Network   CAT5e/CAT6 Universal Network   CAT5e/CAT6 Universal     CAT5e Network Adapters
       Adapters Hexagon Nut Mounting  Adapters Buckle Mounting        Network Adapters               Angled Type
            Product Code: E-NWAP-HS-C6   Product Code: E-NWAP-KS-C6  Product Code: E-NWAP-HS65-C6-M  Product Code: E-NWAP-MA-C5E

            Price  MYR  24.84           Price  MYR  15.68           Price  MYR  13.08            Price  MYR  15.68
            From                        From                        From                         From


         REGULATORS


          Air Source Handling                                     Air Source Handling FRL
          Filtering Regulators                                    Triplex Piece

           Price  MYR  51.98                                        Price  MYR  98.22
           From                                                     From
                                         Product Code: E-MFR1-1-G                                 Product Code: E-MC1-1-G








           Air Source Handling FRL       Air Source Handling        Air Source Handling Air      Air Source Handling
                Duplex Piece                 Lubricators            Filters For Positive and         Regulators
                                                                      Negative Pressure
              Product Code: E-MFC1-2-G    Product Code: E-ML1-2-G     Product Code: E-MVF1-1-G    Product Code: E-MRS1-1-G

            Price  MYR  80.64           Price  MYR  24.36           Price  MYR  23.38            Price  MYR  27.22
            From                        From                        From                         From



          SENSOR CABLE


          Cables for Sensor Signals,                               Cables for Signals,
          30V Non Shielded                                         Sheilded, Twisted, 30V

            Price                                                   Price
            From  MYR  74.94                                        From  MYR  175.72
                                      Product Code: C-AVVR30-0.08-3-100                       Product Code: C-RVVP30-0.12-1P-100
   1   2   3   4   5   6   7   8   9